??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
41375
HELP_VARIABLE
Order Number
41375
Cabinet Depth
500.000 mm
B1
502.000 mm
B2
406.000 mm
B3
176.000 mm
B4
336.000 mm
B5
464.000 mm
Embedded user actions
Preview - Generation
Formats
Files
3D
2D